FH Kollektorkapid
Underfloor heating cabinets, often referred to as manifold cabinets, are protective, decorative, and functional enclosures designed to house the manifold, actuators, and associated controls for a hydronic (water-based) underfloor heating system.
They act as the central hub of the heating system, keeping connections, valves, and wiring hidden, organized, and secure.
Features and benefits
- White powder coating for durability
- In-wall (Flush-mount): Installed inside the wall cavity for a nearly invisible, sleek look
- On-wall (Surface-mount): Mounted on top of the wall surface, often used when in-wall installation is not possible
- Height adjustable feet
- Width dimensions from 445 mm to 1.200 mm
- Locked doors prevent unauthorized access while allowing for easy maintenance