Mõõteseadmed
Product types shown: 4
&w=1920&q=75)
Mõõteäärikud
Danfoss flow measuring orifices are used to precisely determine the flow in water based heating, cooling or potable water systems. This determination is done by measuring the differential pressure across the fixed orifice, which has a well known Kv value.
Differential pressure is measured with pressure measuring device (Danfoss PFM100 or PFM1000) or other measuring device that can convert differential pressure to flow.
PFM 100
The PFM 100 is used for measuring the differential pressure on both sides of a valve in hydronic systems.
The set consists of:
• One PFM 100 Measuring Instrument
• Two hoses with couplings
• Two needles incl. ball valves
Flow and pressure can be displayed in various units, which you can choose from in the menu.
The PFM 100 can communicate with you in one of 10 possible languages.
Please note that the pressure unit must not be exposed to subzero temperatures. The pressure unit must at all times be stored at temperatures above 0° C.
PFM 1000
Using the differential pressure measured by the measuring component in the system, PFM 1000 calculates the flow that runs through the component (balancing valve or measuring orifice). The application corrects the calculated flow also for anti-freeze mixes in cooling systems. The flow can be measured in all branches of the whole hydraulic system and the whole system can be balanced. The PFM 1000 has been designed to create hydraulic balance in heating, cooling and domestic hot water systems. It enables measuring of static pressure, differential pressure and flow. The main pressure sensor is extremely robust with a sturdy frame. Inside the pressure sensor is a differential pressure gauge with an integrated true differential pressure sensor for accurate digital data processing. Connectivity between measuring unit and smartphone is wireless via Bluetooth. PFM1000 can be connected to ANDROID and iOS devices using app downloaded from PLAY STORE (Android) or APPLE STORE (iOS).

Vooluhulga indikaator
The flow indicator is a new simple measuring device for measuring flow and pressure in heating, cooling and domestic hot water systems. The flow indicator consists of a differential pressure gauge and a slide ruler, which enables the pressure to be calculated into flow. The slide ruler has been developed for Danfoss balancing valves. The slide rulers can also help determine the presetting of balancing valves.