Prefab solution
Product types shown: 2

AB-QM 4.0 CO⁶ Flexo
Danfoss CO6 Flexo is a compact and time-saving connections set that combines a 6-way valve with an AB-QM PICV and control in applications with 4-pipe changeover systems, usually for radiant panels or chilled beams. The flow is controlled by the AB-QM for precise temperatures in the room and it avoids overflows which reduce the system’s efficiency. The CO6 valve performs the switching between cooling and heating in a in 4-pipe changeover system.

AB-QM Flexo komplektid
Danfoss AB-QM 4.0 Flexo with AB-QM valve, 3-way ball valve design, and 80 mm center distance is a compact and time-saving connection set. It’s designed for creating optimal hydronic balance in cooling and heating applications with the variable flow (such as fan coil units (FCU) or chilled beams). Flow is controlled by the AB-QM pressure independent control valve to avoid overflow and reduced efficiency of the thermal unit.