Partnerventiilid
Product types shown: 5

ASV-BD
ASV valves are automatic balancing valves. Together with Danfoss presetting radiator thermostatic valves, they are part of the Danfoss two-pipe solution, perfect for creating optimal hydronic balance in residential two-pipe heating systems. A major challenge in heating systems is the lack of good hydronic balancing due to changing differential pressure. This results in complaints from residents about poor indoor comfort, noise, and high energy bills. Larger pumps are often installed to improve circulation, but this affects pressure differentials and increases energy consumption and noise. ASV automatic balancing valves ensure optimal pressure differential and correct flow within the risers at all times. This is why DIN 18380 requires control of differential pressure at partial loads. The ASV creates an optimal hydronic balance under full or partial load, never disrupted. ASV valves can also be used in cooling applications to secure automatic hydronic balance.

ASV-D
ASV-D is a partner valve to be used with the dynamic balancing valves ASV-PV/P or AB-PM to control differential pressure in the risers.
ASV-D is a combined presetting and shut-off valve with a range of unique features.
Because of ASV-D’s bi-directional functionality the valve can be used inside or outside the control loop.
ASV-I
ASV-I is a partner valve to be used together with the automatic balancing valves ASV-PV/P to control differential pressure in the risers where the radiator valves have no presetting facilities. It is a combined adjustment and shut-off valve designed for installation in the flow pipe. It incorporates flow limitation so that it can be set for required maximum flow in the riser. ASV-I is supplied with rectus measuring nipples so that flow in the pipe can be measured. The valve (DN 15-40) is packaged in styropore (EPS) which can be used for insulation at temperatures up to 80 °C. An insulation cap is available as an accessory for insulation at higher temperatures (up to 120 °C).

ASV-M
ASV valves are automatic balancing valves. Together with Danfoss presetting radiator thermostatic valves, they are part of the Danfoss two-pipe solution, perfect for creating optimal hydronic balance in residential two-pipe heating systems. A major challenge in heating systems is the lack of good hydronic balancing due to changing differential pressure. This results in complaints from residents about poor indoor comfort, noise, and high energy bills. Larger pumps are often installed to improve circulation, but this affects pressure differentials and increases energy consumption and noise. ASV automatic balancing valves ensure optimal pressure differential and correct flow within the risers at all times. This is why DIN 18380 requires control of differential pressure at partial loads. The ASV creates an optimal hydronic balance under full or partial load, never disrupted. ASV valves can also be used in cooling applications to secure automatic hydronic balance.

MSV-F2
MSV-F2 valves are manual presetting valves with flanged connections. They are used for balancing the flow in heating and cooling installations.
The valves have a position indicator and stroke limiter as standard. The hand wheel of the valve is integrated with the stroke limiter.
The setting can be locked. Valve characteristics are set up in measuring device PFM 1000/ PFM 100. Valves are free of asbestos.
Shut-off function.