Serial resistive heating cables
Product types shown: 11

Ecbasic 20S
ECbasic is a high-quality, braided screen, single conductor cable with a non UV stable outer sheath. Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor, outdoor and pipe tracing applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The two cold leads have clearly visible connections to avoid accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended Danfoss warranty.

ECflex
ECflex: High-quality, fully screened twin-conductor cable designed for high-risk mechanical damage applications, complying with IEC standards. ECflex is an exceptionally high-quality twin-conductor cable with 360° full screening and a durable outer sheath (non-UV stable). Compliant with IEC 60800:2009 class M2, it is specifically designed for applications with a high risk of mechanical damage. The cable is supplied in ready-made sets, featuring a 2.3-meter cold lead, sealed joints, and end muffs. With a focus on durability and safety, ECflex provides a reliable solution for challenging environments where mechanical damage is a concern, meeting international standards for quality and performance.

ECfreeze
ECfreeze is an extremely high-quality,360° fully screened twin conductor cable with a tough outer sheath(UV resistant). Its round profile and robust construction ensures a fast, simple and safe installation in frost heave prevention systems in foundation of cold stores, ice stadiums, etc. Besides it could be used in multiple indoor floor constructions and pipe tracing applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. Cold lead connection point is protected from water ingress by a removable cap. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended Danfoss Warranty.

ECsafe
ECsafe is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple outdoor applications. ECsafe heating cables should not be in direct contact with bitumen roofs. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended Danfoss warranty.

Ecsnow
ECsnow stands out as a high-quality twin conductor cable designed with a 360° full screening, a durable UV-stable outer sheath, and a robust construction. The round profile of the cable contributes to its ease of installation, ensuring a fast, straightforward, and secure setup. The cable's quality and construction characteristics make it a reliable choice for various applications where efficient and dependable electrical conductivity is crucial.

GXcable
Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. Improve safety by providing instantaneous relief from snow and ice and increase your bottom line by reducing the costs associated with applying chemicals, owning snow clearing machinery or hiring outside services

RX komplekt
Danfoss RX constant watt heating cables provide the protection needed to prevent ice dams and snow accumulation from damaging buildings and gutters. RX cables ensure maximum energy efficiency and are designed for use with metal or asphalt roofing. Simply plug the RX cables directly to the power receptacle.

TX-FH kaabel
Danfoss TX-FH cables are a thick floor heating solution. Thick cables have a larger diameter than the Danfoss LX Floor Heating cables, allowing them to be lower in COST, higher in HEAT OUTPUT, and more DURABLE. They are installed in mud beds below the flooring materials and are most often used in new construction where overall material cost is a primary concern.

TX-SH cable
Danfoss TX-SH (Storage Heating System) heating cables are energized to warm a thermal mass below the foor surface. Danfoss TX storage heating cables are the ideal way to take advantage of local on-peak and off-peak energy pricing. When the power system is in on-peak times, energy rates are lower. When on-peak times resume, the Danfoss TX system shuts off and the heat stored in the floor gently emanates across the floor surface for hours. The Danfoss TX Storage Heating System provides an energy effcient and cost effective method of heating, in a clean and silent manner.