Pressure relief valves
Product types shown: 1

VRH 5 / VRH 30 / VRH 60 / VRH 120
The relief valve is used for protecting the compo-nents of a system against overload as a result of apressure peak.Further, the valve is designed for controlling/limiting the system pressure by draining off thesurplus water from the pressure side.The valve is designed for tap water, i.e. withoutadditives of any kind to the medium.(EU-drinking water directive 98/83/EC).