Transmisores de presión
Product types shown: 5

DST P650
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- DST P600
- DST P650
The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features.
Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.- DST P600

DST P92S
The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications.
The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL 2, IEC 61508:2010, respectively.
Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.
MBS 1200 / MBS 1250
Los transmisores de presión OEM compactos están diseñados para su uso en aplicaciones hidráulicas de régimen severo. Esta serie se compone de dos modelos:
- MBS 1200 (sin amortiguador de impulsos integrado)
- MBS 1250 (con amortiguador de impulsos integrado)
El elevado grado de protección frente a interferencias EMI del que gozan estos transmisores de presión le.- MBS 1200 (sin amortiguador de impulsos integrado)

MBS 1300 / MBS 1350
MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions:
- MBS 1300 – without integrated pulse-snubber
- MBS 1350 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1300 – without integrated pulse-snubber

MEP
Versiones MEP 2200 y MEP 2250:
- Para aplicaciones de hidráulica móvil
- Salida dual
- Histéresis 1 % FS
- Constante de tiempo: 1 ms
- Salida de tensión absoluta o ratiométrica
- Para aplicaciones de hidráulica móvil, hidráulica industrial y compresores de aire
- Salida única
- Histéresis 1 – 8 % FS
- Constante de tiempo: 8 – 512 ms
- Inmunidad frente a VFD
- MEP 2200 y MEP 2600, sin amortiguador de pulsos integrado
- MEP 2250 y MEP 2650, con amortiguador de pulsos integrado
- Para aplicaciones de hidráulica móvil