Danfoss logo
MSS

EvoFlat MSS, Bottom, 55 kW, Brazed copper, Type 1

145B1001

EvoFlat MSS 1, w/o bypass
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Application typeDirect Heating with mixing loop & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Contains batteriesNo
Cover materialWhite-lacquered In wall
Cover optionExtra
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]153 mm
Depth without cover [mm]150 mm
DescriptionEvoFlat MSS 1, w/o bypass
DG Indicator ProfileContains Liquids
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW capacity [kW] [Min]37 kW
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW pipe sizeØ18
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating circuit - pump brandWilo
Floor heating circuit - pump typeWilo Yonos Para 15/6
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Characteristic
Value
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeThermostatic + delta p controller
Heating controller nameFTC
Heating pump brandWilo
Heating pump typeYonos Para 15/6
Height with cover [mm]590 mm
Height without cover [mm]590 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating alloyAISI 316
HEX heating brazed/gasketed materialCopper
In scope of WEEEYes
Insulation materialEPP cover
Material DescriptionEvoFlat MSS 1 o/bypass
Mixing circuit - controlThermostat
Number of households [Max]2
Number of households [Min]1
Package depth [mm]600 mm
Package height [mm]160 mm
Package width [mm]800 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat MSS
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RemarksInsulated Flatstations
Station size typeType 1
Supply temperature construction [˚C]95 °C
Supply voltage [V] AC230 V
UL markNo
Width with cover [mm]545 mm
Width without cover [mm]545 mm

General specifications

Characteristic
Value
Gross weight11.83 Kilogram
Net weight10.63 Kilogram
Characteristic
Value
EAN/UPC5702424653118