
Pressure transmitter, MBS 33, 0 bar - 10 bar, 0 psi - 145 psi
060G3061
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2011-A3AB08-0
060G3061
Product specifications
Characteristic | Value |
|---|---|
| - common | Black |
| + supply | Brown |
| Accuracy, max. [±FS%] | 0.80 % |
| Accuracy, typical [±FS%] | 0.3 % |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | ATEXC UL US UL RecognizedCE |
| Cable length (EF000536) | 2.00 |
| Cable length [in] | 79.00 in |
| Cable length [m] | 2.000 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 176 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Connection (EF000443) | External thread cylindrical BSPP-G (ISO 228-1) |
| Contains batteries | No |
| Degree of protection (IP) (EF005474) | IP67 |
| Depth (EF000049) | 139 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. comments | Screened |
| Electrical connection | Cable |
| Electrical connection (EF003701) | Cable screw gland |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Explosion-proof (EF004663) | FALSE |
| Feed pressure (EF020276) | 10.00 |
| Flange compression class (EF020149) | Other |
| Flush diaphragm | No |
| Height (EF000040) | 139 |
| High Clipping Level | 22.40 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 3.60 |
| Material Description | Sensor MBS 33-2011-A3AB08-0 |
| Max. overpressure (EF022533) | 20.0 |
| Measuring element (EF021417) | Piezo |
| Measuring range (EF001836) | 0.00-10.00 |
| Medium temperature range [°C] [max] | 85 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL [±FS%] | 0.20 % |
| Output signal | Current |
| Output signal (EF000506) | 4 - 20 mA |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 20.0 bar |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/2 |
| Pressure connection standard | EN 837 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 10.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 145.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 33 |
| Pulse-snubber | No |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Readable (EF024476) | FALSE |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 33-2011-A3AB08-0 |
| Suitable for air (EF021466) | TRUE |
| Suitable for ammonia (EF021671) | TRUE |
| Suitable for gases (EF007249) | TRUE |
| Suitable for glycol (EF002310) | TRUE |
| Suitable for oil (EF021672) | TRUE |
| Suitable for steam (EF020335) | TRUE |
| Suitable for water (EF020334) | TRUE |
| Supply current max. [mA] | 28 mA |
| Supply voltage (EF000104) | 32.00 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| Thread size (EF022694) | 1/2 inch |
| UL mark | Yes |
| Width (EF000008) | 139 |
| With display (EF000458) | FALSE |
| With temperature sensor (EF006034) | TRUE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.322 Kilogram |
| Net weight | 0.258 Kilogram |
| Volume | 1.281 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423029808 |
| Proposition 65 | Cancer and Reproductive Harm |