
Energy meters, SonoSelect 10, 15 mm, qp [m³/h]: 1.5, Mbus
014U0612
014U0612
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Interface module slot 1 | Mbus |
Characteristic | Value |
|---|---|
| Material Description | DN15R,qp1.5,110,Mbus,H,130C,EU,kWh,MP |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSelect 10 |
| qp [m³/h] | 1.5 m³/h |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.993 Kilogram |
| Net weight | 0.761 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.191 Liter |
| EAN/UPC | 5715255059417 |