BOCK, Motor component, Rotor
097B70101
Compressors spare parts, Rotor 3kW (optimized), Legacy BOCK ID: 70101
097B70101
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG22EX-HG34HA22HA34HG22HG22 AHG34HG34 A |
| Contains batteries | No |
| Description | Rotor 3kW (optimized) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70101 |
Characteristic | Value |
|---|---|
| Material Description | Rotor 3kW (optimized) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
| type of component | motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.7 Kilogram |
| Net weight | 5.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558881 |