BOCK, Miscellaneous, Safety sheet
097B51507
Compressors spare parts, Safety sheet, Legacy BOCK ID: 51507
097B51507
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG56HG44 CO2HG56 |
| Contains batteries | No |
| Description | Safety sheet |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51507 |
Characteristic | Value |
|---|---|
| Material Description | Safety sheet |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Safety sheet |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560389 |