BOCK, Connector, Gasket
097B50577
Compressors spare parts, O-ring ø72,5x3,5, Legacy BOCK ID: 50577
097B50577
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | O-ring ø72,5x3,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50577 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø72,5x3,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Gram |
| Net weight | 2.6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561744 |