BOCK, Heater, Crankcase heater
097B08028
Compressors spare parts, Set-Oils.Heat. 110-240V Ac, Legacy BOCK ID: 08028
097B08028
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HG12HG12 CO2HG22HG22 AHG22 CO2HG34HG34 AHG34 CO2HG34-2HG34-2 A |
| Contains batteries | No |
| Description | Set-Oils.Heat. 110-240V Ac |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08028 |
| Material Description | Set-Oils.Heat. 110-240V Ac |
Characteristic | Value |
|---|---|
| Power supply | 110-240V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| type of component | heater |
| voltage of component | 110-240V AC |
| wattage of component | 50-120 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 110 Gram |
| Net weight | 100 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584378 |