BOCK, Miscellaneous, Clutch
097B07651
Compressors spare parts, Clutch plate WK190.50+60, Legacy BOCK ID: 07651
097B07651
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Clutch plate WK190.50+60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07651 |
Characteristic | Value |
|---|---|
| Material Description | Clutch plate WK190.50+60 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Clutch |
| type of component | clutch_flywheel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.62 Kilogram |
| Net weight | 1.62 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585207 |