Tank, Receiver
8168181
Liquid receiver 8L
8168181
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Liquid receiver 8L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | LIQUID RECEIVER 8L R076 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.328 Kilogram |
| Net weight | 7.328 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 33.688 Liter |
| EAN/UPC | 5702428580984 |