
Fan system, Fan grill
193U8013
Fan grill D=450mm
193U8013
Product specifications
Characteristic | Value |
|---|---|
| Description | Fan grill D=450mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Fan system |
| In scope of WEEE | No |
| Material Description | FAN GRILL 450mm DIAMETER |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan grill |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.828 Cubic decimeter |