
Fan system, Fan motor
119-9660
FAN MOTOR D450
119-9660
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | FAN MOTOR D450 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - FAN MOTOR EC D450 460V-3F-60HZ |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7 Kilogram |
| Net weight | 6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 71.349 Liter |