
Fan system, Fan motor
119-9597
Fan Motor D250
119-9597
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan Motor D250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - ASSY FAN MOTOR EC D250 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.95 Kilogram |
| Net weight | 0.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.882 Liter |
| EAN/UPC | 5715255026594 |