Danfoss logo
Fan Motor EC D350 230V-1F-50/60HZ

Fan system, Fan motor

119-9561

Fan Motor EC D350 230V-1F-50/60HZ

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionFan Motor EC D350 230V-1F-50/60HZ
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
FamilyFan motor
Characteristic
Value
In scope of WEEENo
Material DescriptionSP-FAN MOTOR EC D350 230V-1F-50/60HZ
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameFan system
Product TypeFan motor

General specifications

Characteristic
Value
Gross weight9 Kilogram
Net weight8 Kilogram
Characteristic
Value
Volume63.713 Liter