
Fan system, Fan blade
119-9363
Fan Blade diam 300
119-9363
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan Blade diam 300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - FAN BLADE DIAM. 300 -19 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan blade |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.28 Kilogram |
| Net weight | 0.238 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.001 Liter |