
Condensing Units Accessories & Spare parts, Compressor
119-9355
DLE6.5CN
119-9355
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| Description | DLE6.5CN |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SINGLE PACK DLE6.5CN 115V/60Hz |
| Model number | DLE6.5CN |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | DLE |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.5 Kilogram |
| Net weight | 8.075 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.009 Liter |