
Fan system, Fan blade
119-9252
Fan Blade AL 8"x28°x5
119-9252
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan Blade AL 8"x28°x5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - FAN BLADE AL 8"x28°x5 - CCW |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan blade |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.575 Kilogram |
| Net weight | 0.489 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.583 Liter |