
Condensing Units Accessories & Spare parts, Compressor
119-8788
NF11FX.2
119-8788
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.60 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | NF11FX.2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Service Kit NF11FX2 115V |
| Model number | NF11FX.2 |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | NF |
| Refrigerants | R134a |
| Segment usage | Refrigeration MT |
| Technology | Reciprocating |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.841 Kilogram |
| Net weight | 3.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.5 Liter |
| EAN/UPC | 5702424535063 |