Danfoss logo
KIT FAN MOTOR D350 230V 1Ph 50-60Hz_119-82

Fan system, Fan motor

119-8253

Fan Motor, D350 4P 230V 1F 50/60HZ

Product specifications

Characteristic
Value
Brand techniqueCondensing Units Accessories & Spare parts
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionFan Motor, D350 4P 230V 1F 50/60HZ
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
FamilyFan system
Characteristic
Value
In scope of WEEENo
Material DescriptionFAN MOTOR D350 230V-1F-50/60HZ
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameFan system
Product TypeFan motor

General specifications

Characteristic
Value
Gross weight6.1 Kilogram
Net weight5.4 Kilogram
Characteristic
Value
Volume28.163 Cubic centimeter