
Fan system, Fan guard
119-5683
Fan guard
119-5683
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan guard |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - FAN GUARD 12" RND BLK |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan guard |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.495 Kilogram |
| Net weight | 1.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.105 Liter |
| EAN/UPC | 5702424535407 |