
Condenser, AC
119-5642
Condenser AC
119-5642
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CONDENSER AC 052T/4R/5/16"R 09FPI |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.44 Kilogram |
| Net weight | 5.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.438 Liter |
| EAN/UPC | 5702424535742 |