
Electrical component, Contactor
119-4652
Contactor
119-4652
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Contactor |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONTACTOR 600V 3P/60A/240V C+AUX |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.391 Kilogram |
| Net weight | 0.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.266 Liter |