
Connector, Service valve
119-4550
Valve V02
119-4550
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Valve V02 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - Serv. Valve V02 1 3/4""-12Rx1 1/8" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.483 Kilogram |
| Net weight | 0.42 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.266 Liter |