
Condenser, N8
119-4539
Condenser N8
119-4539
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser N8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - Condenser MCHE assy cond N8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | N8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49.703 Kilogram |
| Net weight | 43.22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 100.508 Liter |