
Connector, Elbow
119-3076
Conector Conduit 90° , 3/8"
119-3076
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Conector Conduit 90° , 3/8" |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CONECTOR CONDUIT 90° , 3/8" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Elbow |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.015 Liter |