
Condensing Units Accessories & Spare parts, Compressor
119-2124
NF5.5CLX
119-2124
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | NF5.5CLX |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SERVICE-KIT NF5.5CLX 115V/60HZ R404A |
| Model number | NF5.5CLX |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | NF |
| Refrigerants | R404A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.458 Kilogram |
| Net weight | 10.833 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.306 Liter |