Tank, Oil separator
118U5561
Oil separator 2.5L
118U5561
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Oil separator 2.5L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPAREPART, OIL SEPARATOR 2.5L OSH45B191 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Oil separator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.25 Kilogram |
| Net weight | 5.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.02 Cubic meter |
| EAN/UPC | 5715162796146 |