Fan system, Fan motor
118U4148
Spare Part, Fan Motor Ecm Hbr 25-25-2
118U4148
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Fan Motor Ecm Hbr 25-25-2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, FAN MOTOR ECM HBR 25-25-2 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.093 Kilogram |
| Net weight | 1.82 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 46.095 Liter |
| EAN/UPC | 5702424646134 |