Fan system, Fan grill
118U1017
Spare Part, Plastic Grid Bg2 Ul
118U1017
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Plastic Grid Bg2 Ul |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Spare part, Plastic grid BG2 UL |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan grill |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.425 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.606 Liter |