Danfoss logo
EV220W solenoid valve with coil

Solenoid valve, EV220W, Function: NO, G, 2, 32 m³/h, NBR

042U436902

Approval: CE, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Solenoid valves, Fluid controls, Quick selector, Solenoid valves, fluid controls, Quick selector, Solenoid valves, Fluid controls, Quick selector

Recommended replacement: 042N1278, 042N7617, 042U6149

Product specifications

Characteristic
Value
ActuatorW
Actuator size9 mm clip-on W
Actuator size [in]0.35 in
Actuator system [mm]9.0 mm
Ambient temperature max. [°C]50 °C
Ambient temperature max. [°F]122 °F
ApplicationOpen
ApprovalCE
Body materialBrass
CE evaluatedYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Coil optionClip-on
Coil typeAZ
Connection Internal/ExternalInternal
Connection materialBrass
Connection size [in]2
Connection standardISO 228-1
Connection typeG
Contains batteriesNo
Cv value [gal/min]37.000 gal/min
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar] [max]10.000 bar
Differential pressure [bar] [min]0.300 bar
Differential pressure [psi] [max]145.000 psi
Differential pressure [psi] [min]4.350 psi
EEE category5 small equipment (any external dimension < 50 cm)
Electrical connectionSpade DIN 43650-A
Enclosure rating IPIP65
Est. time to close, water [ms]10000 ms
Est. time to open, water [ms]5000 ms
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionSingle-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Characteristic
Value
FunctionNO
In scope of WEEEYes
Kv value [m³/h]32.000 m³/h
Material DescriptionValve EV220W 50B G 2N NO000 AZ024DS
Max media viscosity [cSt]50 cSt
Max. test pressure [bar]15.0 bar
Max. test pressure [psig]217.5 psig
Max. Working Pressure [bar]10.0 bar
Max. Working Pressure [psig]145 psig
Media recommendationsWater,Brine,Oil,Air
Media tolerance commentsNeutral media
Medium temperature range [°C] [max]60 °C
Medium temperature range [°C] [min]-10 °C
Medium temperature range [°F] [max]140 °F
Medium temperature range [°F] [min]14 °F
Number of ways2/2
OperationServo-operated (diaphragm)
Orifice size [mm]50.00 mm
Orifice size fraction [in]2 in
Packing formatSingle pack
Parts Program nameEV220W
Power consumption [W] DC6.5 W
Product accessoriesSolenoid coil accessoriesSolenoid valve accessories
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEV220W
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.251bcd5a-3b75-4c2a-9b66-d0bbba166a77
SCIP dossier product nameEV220W- solenoid valve
Seal MaterialNBR
ServiceableNo
Specification keyEV220W 50B G 2N NO000 AS024DS
Supply voltage [V] DC24.00 V
Type designationEV220W 50

General specifications

Characteristic
Value
Gross weight5.254 Kilogram
Net weight4.835 Kilogram
Volume7.334 Liter
Characteristic
Value
EAN/UPC5702428833110
Proposition 65Cancer and Reproductive Harm