
Spare part, 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Cable plug
042N1278
Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug
042N1278
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 90 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 194 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CE |
| Body type | Opaque |
| Cable diameter [in] [max] | 0.32 in |
| Cable diameter [in] [min] | 0.24 in |
| Cable diameter [mm] [max] | 8.0 mm |
| Cable diameter [mm] [min] | 6.0 mm |
| Cable holder material | PA66 + 25% GF |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Conductor size, max. [mm2] | 1.5 mm² |
| Contact resistance max. [mOhm] | 15 mOhm |
| Contacts | 2 + PE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection form | Form A |
Characteristic | Value |
|---|---|
| Electrical connection size | Pg 9 |
| Electrical connection standard | DIN EN 175301-803A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Out of scope |
| Gasket material | NBR |
| Gasket type | Flat |
| Material Description | Accessory Cable Plug IP65, EN175301-803 |
| Operating current max. [A] | 16.00 A |
| Packing format | Multi pack |
| Product group | Solenoid coil accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cable plug |
| Product Type | Spare part |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 250 V |
| Supply voltage [V] DC | 250.00 V |
| Terminal block material | PA66 + 25%GF |
| Type designation | Cable plug |
| Used for product | 018F Coil Type B018Z Coil Type B042N Coil Type B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.034 Liter |
| EAN/UPC | 5715162295564 |