Danfoss logo
Inclination position sensors-product-category

Inclination position sensors

Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

DST X710, X720 and X730 series, inclination sensors

Full program of inclination sensors for mobile hydraulic applications

Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

View the 3D models:

Danfoss DST X710, X720 and X730 series uses contactless MEMS  technology with measurement ranges up to 360°.

They are available in both single and redundant versions, making the complete portfolio suitable for safety-critical applications.

Product Highlights

  • MEMS technology for almost infinite sensor life time
  • Single or Redundant ranges up to 360° (±180°)
  • Electrical connector: AMP Superseal 6P 282108-1 or M12
  • Output: CANopen/ SAE J1939 (DST X710 Ratiometric 0.5-4.5V)
  • Linearity: < ± 0.15% FS
  • Resolution: 0.01°
  • Operating temperature from -40°C to +85°C
  • IP protection level IP67 – IP69K with female mating connector
  • Vibrations:20g - 10 Hz … 2000 Hz
  • Shock: Pulse on 3 axes; 50g 11 ms
Conformity
  • CE
  • RoHS

Product types shown: 3