
Inspection Kit TEA,TEAT,TEVA,TEAQ
068G0064
Used for product: TEA 85; TEA 20
068G0064
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Inspection Kit TEA,TEAT,TEVA,TEAQ |
| Packing format | Multi pack |
| Product group | TXV spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | Seal kit |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | No |
| SCIP dossier product name | TEA/TEAT/TEVA |
| Used for product | TEA 20TEA 85 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.009 Kilogram |
| Volume | 0.309 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428446518 |
| Proposition 65 | Cancer and Reproductive Harm |