
Electronic soft starter, TCI 15
037N0045
Supply voltage [V] AC: 230 - 480, Controlled phases: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
037N0045
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCEEACLLC CDC TYSKUKCA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Controlled phases | 1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fixed setting | No |
| In scope of WEEE | Yes |
| Material Description | TCI 15 Electronic soft starter M/12 |
Characteristic | Value |
|---|---|
| Max. load [A] | 15 A |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electronic soft starter |
| Product Type | TCI 15 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC [max] | 480 V |
| Supply voltage [V] AC [min] | 230 V |
| UL approval file name | E198251 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.688 Kilogram |
| Net weight | 0.67 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.653 Liter |
| EAN/UPC | 5702423108756 |