Danfoss logo
ThermoDual® S-product-category

ThermoDual® S

ThermoDual® is the compact and effective domestic hot water (DHW) charging system. Due to the consistent use of carefully selected components and highest quality materials, the compact the ThermoDual® system meet all of the requirements for the prevention of legionella growth. The highly efficient heat transfer of the heat exchangers enable The ThermoDual® system to attain low heating water return temperatures across the entire cycle of a tank charge, thus reducing the required media flows. This translates into greater operational efficiency and predestines this system for utilization in district heating networks and in combination with condensing boilers. The optimum adaptation to the applicable specific needs in terms of storage capacity and output ensures a maximum of efficiency, comfort and hygiene.