Termix Novi
The Termix Novi is an instantaneous water heater featuring superb heat extraction and high performance. The Termix Novi is suitable for flats, single-family houses as well as for small apartment buildings.
Features and benefits
- Instantaneous water heater
- Capacity: up to 58,5 kW DHW
- DHW in sufficient quantity
- Operates independently of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation
- Optimum temperature regulation up to DH supply temperature 100 °C