Danfoss logo
EvoFlat 4.0W-product-category

EvoFlat 4.0W

Danfoss EvoFlat 4.0 station is particularly suitable for multi family buildings with central heat generation or district heating. The innovative unit sets new standard. It consists of functional blocks made of a specially reinforced PPS composite material. This makes the station extremely lightweight and limits internal heat emission. The smooth surface reduces the risks of scaling and clogging.
All components are assembled with newly designed click-fit connections. Compared to conventionel substations with pipes and screw connections, this new connection technology does not require retightening during installation and commissioning.

Primary side (DH)
The flat station is equipped with two differential pressure controller and a central strainer. A summer bypass keeeps the supply line warm during standstill. This ensures a fast response time for DHW during the summer. The bypass is thermostatically controlled.
Domestic hot water (DHW)
Four sizes of heat exchanger are available to cover all requirements from 37 kW up to 70 kW. The Evoflat 4.0 M is equipped with an intelligent controller that regulates the supply side flow based on the domestic hot water temperature and the volume of water drawn. The station features an integrated differential pressure controller on the supply side of the domestic hot water heating system. This eliminates the need for hydraulic balancing of the station. If necessary, the station can be expanded with a hot water circulation set.

Features and benefits

  • Light weight
  • Easy installation, maintenance and operation
  • Durable composite material
  • Minimum space required for installation
  • Minimal heat loss thanks to EPP insulation cover
  • Prepared for build-in heat meter
  • Prepared for build-in water meter
  • Compatable with various heat sources, such as district heating, heat pumps, biomass etc.