Danfoss logo
Akva Vita II-product-category

Akva Vita II

The Akva Vita II is an instantaneous waterheater featuring high performance andsimple operation. It is especially suitable forsingle-family houses and for systems with asimilar domestic hot water requirement.The Akva Vita II can be used directly on dis-trict heating networks with a differentialpressure of max. 2.5 bar.

Features and benefits

  • COLD heat exchanger during standby, - no standby losses
  • DHW controller PM2+P with integrated differential pressure controller and energy saving function
  • Pipes and heat exchanger made of stainless steeel, connections with EPDM gaskets
  • Minimized risk of lime scale and bacteria formation, no Legionella
  • Capacity: 35 kW