
Substations, DSP1 SMALL, Heating controller name: ECL 310
146B5834
DSP1 Small 25 kW HT I110 HE_EN
146B5834
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Description | DSP1 Small 25 kW HT I110 HE_EN |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
Characteristic | Value |
|---|---|
| Manufacturer's name | Danfoss |
| Material Description | DSP1 Small 25 kW HT I110 HE_EN |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSP1 SMALL |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 40 Kilogram |
| Volume | 158.706 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162739723 |
| Proposition 65 | Cancer and Reproductive Harm |