
Substations, DSP1 MAXI, Heating controller name: ECL 310
146B5883
DSP1 MAXI-PD-22 LT S100
146B5883
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Cable insulation material | PU Hard Foam |
| Category name | Indirect heating substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Right or left |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Cover option | No |
| Delta P primary without heat meter [bar] [Min] | 0.63 bar |
| Delta P secondary [bar] [Max] | 0.22 bar |
| Depth with cover [mm] | 750 mm |
| Depth without cover [mm] | 750 mm |
| Description | DSP1 MAXI-PD-22 LT S100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 48,3 mm |
| DH connection type | welded |
| DH pipe size | DN40 |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 8.20 m³/h |
| Flow secondary [m3/h] [Max] | 15.80 m³/h |
| HE connection size | DN65 |
| HE connection type | flange |
| HE pipe size | DN65 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
Characteristic | Value |
|---|---|
| Heating HEX type | XB59M-1-110 |
| Height with cover [mm] | 1670 mm |
| Height without cover [mm] | 1670 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Manufacturer's name | Danfoss |
| Material Description | DSP1 MAXI-PD-22 LT S100 |
| Number of floor heating manifold connections | 1 |
| Number of heating manifold connections [loops] [Max] | 1 |
| Package depth [mm] | 800 mm |
| Package height [mm] | 1900 mm |
| Package width [mm] | 1200 mm |
| PED category | I |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 3 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSP1 MAXI |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Sensor type heatmeter | pocket 6mm |
| Substation version | PD-22 LT S100 |
| Supply temperature construction [˚C] | 100 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 1150 mm |
| Width without cover [mm] | 1150 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 180 Kilogram |
| Net weight | 160 Kilogram |
| Volume | 1312.725 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162746288 |
| Proposition 65 | Cancer and Reproductive Harm |