
Substations, DSP MOD@, Heating controller name: ECL 310
200B0034
DSP2-MOD@-IB050-050-0000-MD-GB-PN16-0360, 360 kW, ECL310, 16bar, 120°C
200B0034
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Approval standard | CE |
| Category name | Indirect heating substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Top |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| Depth without cover [mm] | 840 mm |
| Description | DSP2-MOD@-IB050-050-0000-MD-GB-PN16-0360, 360 kW, ECL310, 16bar, 120°C |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH pipe size | DN50 |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 10.47 m³/h |
| Flow secondary [m3/h] [Max] | 10.47 m³/h |
Characteristic | Value |
|---|---|
| HE pipe size | DN50 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Height without cover [mm] | 1795 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Manufacturer's name | Danfoss |
| Material Description | DSP2-MOD@-IB050-050-0000-MD-GB-PN16-0360 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSP MOD@ |
| Sensor type heatmeter | pocket 6mm |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 2020 mm |