
Substations, DSP MOD@, Heating controller name: ECL 310
200B0020
DSP1-MOD@-IB080-100-0000-ML-FR-PN25-0919, 919 kW, ECL310, Lacroix Sofrel, Distech, 25bar, 110°C
200B0020
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Approval standard | CE |
| Category name | Indirect heating substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Top |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| Depth without cover [mm] | 1060 mm |
| Description | DSP1-MOD@-IB080-100-0000-ML-FR-PN25-0919, 919 kW, ECL310, Lacroix Sofrel, Distech, 25bar, 110°C |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection type | flange |
| Differential pressure primary [bar] [Max] | 16 bar |
| Flow primary [m3/h] [Max] | 26.70 m³/h |
| Flow secondary [m3/h] [Max] | 40.10 m³/h |
| HE connection size | DN100 |
| HE connection type | flange |
Characteristic | Value |
|---|---|
| HE pipe size | DN100 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Height without cover [mm] | 1640 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Insulation material | PU Hard Foam |
| Manufacturer's name | Danfoss |
| Material Description | DSP1-MOD@-IB080-100-0000-ML-FR-PN25-0919 |
| Pressure nominal primary [bar] | 25 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 25 bar |
| Pressure secondary [bar] [Max] | 16 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSP MOD@ |
| Sensor type heatmeter | pocket 6mm |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width without cover [mm] | 2834 mm |
General specifications
Characteristic | Value |
|---|---|
| Volume | 6059.435 Liter |