Danfoss logo
VXi Solo HWP-product-category

VXi Solo HWP

The VXi Solo H (ECL 310/A230) is a fully insulated substation featuring high performance and simple operation. VXi Solo H is especially suitable for two-pipe systems and systems with floor heating. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310/A230.

Features and benefits

  • District heating substation for single-
  • Indirect heating
  • Fully insulated for very low heat losses
  • Electronic temperature controller ECL
  • Capacity: 20-30 kW HE, 15 kW FH
  • Low-energy circulation pump
  • Minimum space required for
  • Pipes and plate heat exchanger
  • Pipes connection in top or bottom of