VXi Solo HWP
The VXi Solo H (ECL 310/A230) is a fully insulated substation featuring high performance and simple operation. VXi Solo H is especially suitable for two-pipe systems and systems with floor heating. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310/A230.
Features and benefits
- District heating substation for single-
- Indirect heating
- Fully insulated for very low heat losses
- Electronic temperature controller ECL
- Capacity: 20-30 kW HE, 15 kW FH
- Low-energy circulation pump
- Minimum space required for
- Pipes and plate heat exchanger
- Pipes connection in top or bottom of